PROG_P350046_163_hero_PRODIMAGE
PROG_P350046_163_hero_PRODIMAGE
PROG_P350046-163_detail-montage
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
+2
PROG_Hansford_Vintage_Brass_GeneralLit

Hansford Collection One-Light Vintage Brass Clear Glass Farmhouse Flush Mount Light

$87.01 USD

Brand:

Progress Lighting

Catalog ID:

P350046-163

Collection name:

Hansford

Incorporate a clean design with generous scale with a flush mount from the Hansford Collection. A clear globe-style glass shade with an open-rimmed bottom is held in place by a knurled metal light base. The light fixture's circular ceiling plate is coated in a golden vintage brass finish.

  • Ideal for a bathroom
  • Perfect for farmhouse, transitional, and coastal style settings
  • Golden vintage brass finish
  • Round clear glass shade
  • Includes installation instructions and mounting hardware
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 10-inch length by 12-69/100-inch height
  • Certifications: cCSAus Dry Location Listed
  • Pairs with the Archives, Saluda, and Judson collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Vintage Brass
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Coastal
Light Distribution
Ambient
Mount location
Ceiling Semi-Flush
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247250684
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10 in x 10 in x 12.69 in
Height
12.69 in
Length
10 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.84 lb
Width
10 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
27

Resources

Instruction Sheet Number
93077850