PROG_P350149_031_hero_PRODIMAGE
PROG_P350149_031_hero_PRODIMAGE
play
Lassiter
PROG_pl_lumens_chart
+3
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Lassiter Collection Black Three-Light Semi-Flush Mount

$119.35 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350149-031

Collection name:

Lassiter

Manifest a swoon-worthy lighting experience with the stunning blend of modern and traditional styles in this one-of-a-kind semi-flush mount. Square tubing with clean, sharp angles demand your attention and appreciation. A beautiful black finish coats a handsome rectangular backplate. Striking vintage light sockets boast their bold yet simple demeanors within the safety of sophisticated clear glass shades.

  • Manifest a swoon-worthy lighting experience with the stunning blend of modern and traditional styles in this one-of-a-kind semi-flush mount.
  • A beautiful black finish coats a handsome rectangular backplate.
  • Striking vintage light sockets boast their bold yet simple demeanors within the safety of sophisticated clear glass shades.
  • Ideal for any hallway, foyer, stairway, or kitchen.
  • Perfect for modern, new traditional, or contemporary settings.
  • Measures 13-inch width by 10-1/2-inch height.
  • Uses three medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Semi-Flush
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • New Traditional
  • Traditional
Light Distribution
Down
Light Source
Incandescent - Medium Base
Mount location
Semi-Flush
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Stairways
  • Kitchen
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Type
Semi-Flush
UPC
785247236268
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 10.5 in
Height
10.5 in
Length
13 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.83 lb
Width
13 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
100

Resources

Instruction Sheet Number
93103556