PROG_P3663_09_PRODIMAGE
PROG_P3663_09_PRODIMAGE
PROG_madison bath_IMG_2901edit_detailshot
PROG_Flush_Mount_Options_Info-Graphic
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Madison Collection Three-Light 20-3/4" Close-to-Ceiling

$236.06 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3663-09

Collection name:

Madison

The Madison collection features etched glass with transitional elements. Simplified vintage style. Three-light 20-3/4" semi-flush close-to-ceiling fixture. Brushed Nickel finish.

  • This semi-flush mount light fixture from the Madison Collection is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Perfect for new traditional and transitional style settings
  • The gracefully extended arms are coated in a beautiful brushed nickel finish
  • Distinctive white etched glass shades gives diffused light that creates an ambient glow
  • Measures: 20.75 in x 20.75 in x 14 in
  • Uses three medium base 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Close-To-Ceiling
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Semi-Flush
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Semi-Flush
Mounting for outlet box included
strap
Mounting Type
Ceiling Semi-Flush
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Sitting Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Transitional
Type
Semi-Flush
UPC
785247130641
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20.75 in x 20.75 in x 14 in
Gross Weight with Packaging
11.9 lb
Height
14 in
Length
20.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
11.9 lb
Width
20.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
28

Resources

Instruction Sheet Number
93002393