PROG_P3460_20_PRODIMAGE
PROG_P3460_20_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_pl_lumens_chart

Two-Light 13-1/4" Semi-Flush

$123.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3460-20

Collection name:

Melon

Two-light 13-1/4" semi-flush with swirled alabaster glass and scroll arms. Perfect in entry ways, kitchen islands, closets and hallways. Antique Bronze finish.

  • This semi-flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a modern banded metal frame, scrolled arms and knob in antique bronze
  • Alabaster glass bowl gives a soft glow of light.
  • Measures: 13.25 in x 13.25 in x 13.625 in
  • Uses two medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included
  • 60 W
  • two

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Semi-Flush
Glass
Alabaster
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Semi-Flush
Mounting for outlet box included
strap
Mounting Type
Ceiling Semi-Flush
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Traditional/Casual
Type
Semi-Flush
UPC
785247148431
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13.25 in x 13.25 in x 13.625 in
Gross Weight with Packaging
10.9 lb
Height
13.625 in
Length
13.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
10.9 lb
Width
13.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
16

Resources

Instruction Sheet Number
93002101