text.skipToContent text.skipToNavigation

Two-Light 13-1/4" Semi-Flush

by Progress Lighting 

Collection Name:  Melon

Catalog ID: P3460-20ET

Two-light 13-1/4" semi-flush with etched glass and scroll arms. Perfect in entry ways, kitchen islands, closets and hallways. Antique Bronze finish.

  • Two-light semi-flush.
  • Etched glass.
  • Perfect in entry ways, kitchen islands, closets and hallways.

$109.78 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Semi-Flush
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location Semi-Flush
Mounting Type ceiling semi-flush
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Utilitarian/Commodity
UPC 785247175987
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 12 lb
Height 13.625 in
Note Weight of fixture exceeds NEC limits No
Weight 12 lb
Width 13.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)