text.skipToContent text.skipToNavigation

Three-Light Flushmount

by HomeStyle Lighting 

Catalog ID: HS31005-125

This three-light flushmount never goes out of style with its etched melon glass bowl and Bronze finish. This classic fixture is ideal for a variety of indoor applications.

  • Bronze finish
  • Etched Melon glass bowl
  • Timeless style for any room
  • Fits a standard outlet box
  • By HomeStyle Lighting

$40.92 USD

Available to purchase from

Product Details

General

Application Indoor
Color Bronze
Color Generic brown
Finish Name Bronze
Glass Etched Melon
Lamp Included No
Lamp Type A-19
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450101468
Warranty Length 1 year warranty

Dimensions

Height 7.5 in
Weight 6.7 lb
Width 15.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads