text.skipToContent text.skipToNavigation

One-Light Wall or Ceiling Mount Round Back Directional

by HomeStyle Lighting 

Catalog ID: HS37002-30

1-Lt. Small Glass Globe CTC.

  • White finish
  • White glass globe
  • Hardware matches the finish
  • Fits a standard outlet box
  • 1 GU24 base lamp at 13 watts (included)
  • By HomeStyle Lighting

$18.59 USD

Available to purchase from

Product Details

General

Color White
Color Generic white
Finish Name White
Glass Etched
Lamp Included Yes
Lamp Type CFL
Lamp Type Actual GU24
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main GU24
UPC 8447450102304
Warranty Length 1 year warranty

Dimensions

Height 7.125 in
Weight 1.2 lb
Width 5.8125 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Resources/Downloads