text.skipToContent text.skipToNavigation

Three-Light Wall or Ceiling Mount Round Back Directional

by HomeStyle Lighting 

Catalog ID: HS31008-30

3-light wall or ceiling mount round back directional.

  • White finish
  • cULus Damp Location Listed
  • 3 PAR/BR 30 medium base lamps at 75 watts (not included)
  • By HomeStyle Lighting

$80.85 USD

Available to purchase from

Product Details

General

Color White
Color Generic white
Finish Name White
Lamp Included No
Lamp Type PAR/BR 30
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450102373
Warranty Length 1 year warranty

Dimensions

Depth 7.3125 in
Height 4.75 in
Height to Center 2.375 in
Weight 4 lb
Width 27 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 75 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads