text.skipToContent text.skipToNavigation

Two-Light 8" Close-to-Ceiling

by HomeStyle Lighting 

Catalog ID: HS31001-125

This traditional two-light close-to-ceiling features an etched glass bowl and a Bronze finish. This fixture is ideal in a bathroom setting or in a foyer.

  • Bronze finish
  • Etched glass bowl
  • Hardware matches the finish
  • Fits a standard outlet box
  • By HomeStyle Lighting

$19.36 USD

Available to purchase from

Product Details

General

Application Indoor
Color Bronze
Color Generic brown
Finish Name Bronze
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450101376
Warranty Length 1 year warranty

Dimensions

Height 5.6875 in
Weight 2.9 lb
Width 9.3125 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads