text.skipToContent text.skipToNavigation

Americana Collection Five-Light Chandelier

by Progress Lighting 

Collection Name:  Americana

Catalog ID: P4346-09

Five-light chandelier in the timeless Americana collection with delicate arms, decorative center column. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Delicate arms and candelabra lamps.
  • Classic, traditional styling.

$172.92 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass White
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic incandescent
Lifestyle Traditional
Mount location Ceiling Chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E12
Socket Type sockets
Style New Traditional
UPC 785247160839
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 5.5 lb
Height 16.75 in
Length - Installed 55.9375 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.5 lb
Width 23.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads