PROG_P400088_134_PRODIMAGE
PROG_P400088_134_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_anjoux detail2_detailshot
+3
PROG_anjoux detail1_detailshot
Discontinued
Clearance

Anjoux Collection Nine-Light Chandelier

$162.50 USD
$597.96 USD

Brand:

Progress Lighting

Catalog ID:

P400088-134

Collection name:

Anjoux

A distinctive collection with casual crystal details. Each fixture in the Anjoux family features variations of complementary designs. Sconces are highlighted by clear water glass shades, while chandeliers are adorned by elegant crystal finials. A flush mount version emulates cascading embers with teardrop crystal accents. Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces. Nine-Light Chandelier Silver Ridge finish.

  • Anjoux is a truly versatile lighting collection that can complement a wide range of design spaces such as luxe, transitional, traditional, bohemian and rustic farmhouse settings
  • Distinctive chandelier with graceful crystal details
  • Popular Silver Ridge finish with polished nickel accents
  • Chandelier uses nine 60 watt max. candelabra base lamps
  • Recommend Progress Lighting's F4B10DLED927/JA8 B10 LED filament bulb
  • Shop the complete Anjoux collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Silver Ridge
Finish Type
Painted
Fixture Type
Chandelier
Glass
Clear Water
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E12
Style
  • Luxury
  • Transitional
  • New Traditional
  • Bohemian
Type
Chandelier
UPC
785247216468
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
34 in x 34 in x 34 in
Height
34 in
Length
34 in
Length - Installed
156 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
13.2 lb
Width
34 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
5

Resources

Instruction Sheet Number
93084536

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights