text.skipToContent text.skipToNavigation

Applause Collection Nine-Light, Two-Tier Chandelier

by Progress Lighting 

Collection Name:  Applause

Catalog ID: P4037-09

Nine-light chandelier from the Applause is a fine and handsome collection that features etched parchment glass. Applause is comprised of traditional iron forms in an brushed nickel finish.

  • Traditional iron forms in an brushed nickel finish.
  • Etched parchment glass.
  • Traditional, casual styling.

$398.70 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Etched Parchment
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 9
Number of Lamps Total 9
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Transitional
UPC 785247191994
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 24.7 lb
Height 31.75 in
Length - Installed 145.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 27.6 lb
Width 29.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads