text.skipToContent text.skipToNavigation

Applause Collection Twelve-Light, Three-Tier Chandelier

by Progress Lighting 

Collection Name:  Applause

Catalog ID: P4654-20

Twelve-light, three-tier chandelier from the Applause is a fine and handsome collection that features etched parchment glass. Applause is comprised of traditional iron forms in an antique bronze finish.

  • Twelve-light, three-tier chandelier.
  • Features etched parchment glass.
  • Traditional iron forms in an Antique Bronze finish.

$255.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Tea Stained Spotted
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 12
Number of Lamps Total 12
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Transitional
UPC 785247193639
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 13.8 lb
Height 38 in
Length - Installed 161 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 16 lb
Width 42 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads