PROG_P4768_81_PRODIMAGE
PROG_P4768_81_PRODIMAGE
play
Progress Lighting - Chandelier Heights
Discontinued
Clearance

Archives Collection Three-Light Chandelier

$62.40 USD
$310.09 USD

Brand:

Progress Lighting

Catalog ID:

P4768-81

Collection name:

Archives

Archives' three-light chandelier has carefully crafted details and special accents to achieve a vintage electric feel. Stem hung in Antique Nickel finish with Brushed Nickel accents.

  • Features a classic vintage style.
  • Provides a nostalgic sense to your home's decor.
  • Two-toned Antique Nickel finish with Brushed Nickel accents add to the charm of early-electric style.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Antique Nickel
Finish Type
Plated
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling Stem
Mounting for outlet box included
strap
New Products
No
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Dining Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Traditional/Classic
Type
Chandelier
UPC
785247201198
Warranty Length
1 year warranty

Dimensions

Dimensions
28 in x 28 in x 15.75 in
Height
15.75 in
Length
28 in
Length - Installed
82 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
7.06 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
44

Resources

Instruction Sheet Number
93068008

Resources and downloads

Specifications

Installation Manuals

pdp.resources.Applications Notes

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights