PROG_P4745_20_PRODIMAGE
PROG_P4745_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_arden_IMG_8480_detailshot
PROG_Arden_Antique_Bronze_GeneralLit
Discontinued
Clearance

Arden Collection Three-Light Antique Bronze Etched Glass Farmhouse Chandelier Light

$124.00 USD
$268.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4745-20

Collection name:

Arden

The three-light chandelier from the Arden collection offers a comfortable silhouette that is both rustic and modern. A substantial frame is crafted from overscaled tubing with complementing etched glass shades. This transitional style fixture is finished in Antique Bronze.

  • The three-light chandelier from the Arden Collection is ideal for kitchen, sitting rooms, small foyers and entries, dining rooms, sunrooms and breakfast areas
  • Chandelier design is ideal for rustic, modern farmhouse and transitional settings
  • Features a substantial frame crafted from overscale tubing in a handsome antique bronze
  • A soft glow of light comes from the etched glass shades
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 22 in x 22 in x 18.75 in
  • Uses three medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Chandelier
UPC
785247196050
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22 in x 22 in x 18.75 in
Gross Weight with Packaging
4.11 lb
Height
18.75 in
Length
22 in
Length - Installed
93.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
6.12 lb
Width
22 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93063430

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights