PROG_P400205_020_hero_PRODIMAGE
PROG_P400205_020_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400205_020_herowcanopy_PRODIMAGE
+4
PROG_P400205_020_top_PRODIMAGE
Discontinued
Clearance

Austelle Collection Five-Light Antique Bronze Farmhouse Chandelier Light

$245.00 USD
$605.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400205-020

Collection name:

Austelle

Your home will exude comfort and sophistication with the graceful Austelle Collection Five-Light Antique Bronze Chandelier. A breathtaking mesh shade takes center stage as light sockets with curved arms coated in a handsome antique bronze finish peak from within the rustic mesh shade's embrace. Decorative wooden beads string down from the center column to add a pinch of chic flair.

  • Breathtaking mesh shade takes center stage in this light fixture's perfect demeanor of rustic elegance.
  • Light sockets with curved arms coated in a handsome antique bronze finish peak from within the rustic mesh shade's embrace.
  • Decorative wooden beads string down from the center column to add a pinch of chic flair.
  • Ideal for any foyer, dining room, or kitchen.
  • A graceful choice for bohemian, coastal, modern, or transitional interiors.
  • Measures 24-inch width by 20-inch height.
  • Uses five candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
New Products
No
Number of Lamps Total
5
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
Type
Chandelier
UPC
785247241781
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
24 in x 24 in x 20 in
Height
20 in
Length
24 in
Length - Installed
96 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
15.73 lb
Width
24 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93104612

Resources and downloads

Installation Manuals

pdp.resources.Applications Notes

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights