PROG_P4621-09_hero_PRODIMAGE
PROG_P4621-09_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P4621-09_hero-w-canopy_PRODIMAGE
+8
PROG_P4621-09-Detail_008_PRODIMAGE

Bravo Collection Three-Light Brushed Nickel Etched Glass Modern Chandelier Light

$224.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4621-09

Collection name:

Bravo

Three-light down chandelier with white etched glass from the Bravo collection. Linear elements stream throughout the fixture to compose a relaxed but exotic ambiance. Generously scaled glass shades add distinction against the Brushed Nickel finish and provide pleasing illumination to your room. Six feet of 9 gauge chain is supplied for ceiling chain mount. Bravo possesses a smart simplicity to complement today's home entirely with confidence and style.

  • The three-light chandelier from the Bravo Collection is ideal for kitchen, sitting rooms, small foyers and entries, dining rooms, sunrooms and breakfast areas
  • Perfect for modern and transitional style settings
  • Generously scaled white etched glass and streaming linear elements in a brushed nickel finish compose an relaxing ambiance
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 23 in x 23 in x 20.125 in
  • Uses three medium base style bulbs 100 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Sitting Room
  • Dining Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Transitional
  • Modern
Type
Chandelier
UPC
785247166275
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
23 in x 23 in x 20.125 in
Gross Weight with Packaging
5 lb
Height
20.125 in
Length
23 in
Length - Installed
95 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5 lb
Width
23 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
144 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
30

Resources

Instruction Sheet Number
93035824

Resources and downloads