PROG_P500178_031_hero_PRODIMAGE
PROG_P500178_031_hero_PRODIMAGE
PROG_P500178_031_hero-w-canopy_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+1
PROG_Briarwood-Matte-Black_GeneralLit

Briarwood Collection Four-Light Farmhouse Textured Black Chandelier Foyer Light

$369.82 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500178-031

Collection name:

Briarwood

The Briarwood collection features a classic pattern commonly found on barn or farmhouse doors and gates. The simple geometric form features a faux-painted ceruse black oak wood enclosure accented by strips of textured black metal to frame vintage-style light bulbs. Briarwood adds a comfortable, homey touch to rustic and farmhouse interiors.

  • Create a cozy and comfortable home atmosphere with the farmhouse-inspired foyer light ideal for any foyer or hallway, kitchen and great room
  • Its vintage styling complements farmhouse and rustic interiors
  • The light features a classic pattern X-brace commonly found on barn or farmhouse doors and gates
  • The simple geometric form features a faux-painted wood enclosure to frame vintage-style light bulbs
  • Open cage design showcases a faux wood frame with a ceruse black oak finish accented by textured black
  • Classic metal light bases hold light sources that exude a comforting country glow through the X-brace design offering a rustic demeanor
  • Measures 15.5 in. width x 21 in. length
  • Uses 4 medium base bulbs that are sold separately (60w max - LED or incandescent) Incorporate clear light bulbs for a pinch of contemporary shine or opt for vintage bulbs for farmhouse flair
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Textured Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Kitchen
  • Great Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247263646
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
15.5 in x 15.5 in x 21 in
Height
21 in
Length
15.5 in
Length - Installed
86.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
5.3 lb
Width
15.5 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93098441

Resources and downloads