text.skipToContent text.skipToNavigation

Cascadia Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Cascadia

Catalog ID: P4612-20

Three-light chandelier with smooth forms and windowpane style gallery that produce a beautiful, modern gas light effect. Overscaled tubing and etched glass shades offer substance within the sleek frame. Antique Bronze finish.

  • Smooth forms and windowpane style gallery.
  • Beautiful, modern gas light effect.
  • Overscaled tubing and etched glass shades.
  • Includes one 6", four 12" stems and 6 Links of chain.

$252.56 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Craftsman
  • Modern
  • Modern Craftsman
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Coastal
  • Transitional
  • Craftsman
UPC 785247197651
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 6.32 lb
Height 16.75 in
Length - Installed 83 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 7.9 lb
Width 21 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads