text.skipToContent text.skipToNavigation

Enclave Collection Nine-Light, Two-Tier Chandelier

by Progress Lighting 

Collection Name:  Enclave

Catalog ID: P4731-71

An authentic wrought iron frame and classic scrollwork accents embrace this nine-light, two-tier chandelier. Finished with rich, textured glass shades, this piece is ideal in larger homes featuring upscale style preferences.

  • Wrought iron frame and classic scrollwork accents.
  • Rich, textured glass shades.
  • Ideal in larger homes featuring upscale style preferences.

$977.79 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Gilded Iron
Finish Type Painted
Fixture Type Chandelier
Glass Frosted/Inside Pearl Painted
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 9
Number of Lamps Total 9
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • New Traditional
  • Rustic
UPC 785247196708
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 24.7 lb
Height 42 in
Length - Installed 164.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 29.5 lb
Width 35 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads