text.skipToContent text.skipToNavigation

Five-Light Chandelier

by HomeStyle Lighting 

Catalog ID: HS41004-09

Featuring delicate scrolled metalwork and soft details, this casual five-light chandelier is perfect for many interiors. Slightly tapered etched glass shades are completed by a Brushed Nickel finish. This fixture is hung with the shades facing downwards only.

  • Brushed Nickel finish
  • Etched glass shades
  • Delicate scroll detail
  • Soft lines provide casual feel
  • Shades face downwards
  • By HomeStyle Lighting

$131.23 USD

Available to purchase from

Product Details

General

Application Indoor
Color Nickel
Color Generic grey
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 5
Number of Lamps Total 5
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450101635
Warranty Length 1 year warranty

Dimensions

Fixture Length 94 in
Height 18.125 in
Length - Installed 94 in
Overall Length with Overall Ht. W/Chain
Weight 13.3 lb
Width 26.1875 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads