text.skipToContent text.skipToNavigation

Five-Light Chandelier

by HomeStyle Lighting 

Catalog ID: HS41005-125

Featuring delicate scrolled metalwork and soft details, this casual five-light chandelier is perfect for many interiors. Slightly tapered etched glass shades are completed by a Bronze finish. This fixture is hung with the shades facing upwards only.

  • Bronze finish
  • Etched glass shades
  • Delicate scroll detail
  • Soft lines provide casual feel
  • Shades face upwards
  • By HomeStyle Lighting

$131.23 USD

Available to purchase from

Product Details

General

Application Indoor
Color Bronze
Color Generic brown
Finish Name Bronze
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 5
Number of Lamps Total 5
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450101659
Warranty Length 1 year warranty

Dimensions

Fixture Length 94 in
Height 19 in
Length - Installed 94 in
Overall Length with Overall Ht. W/Chain
Weight 13.3 lb
Width 24.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads