text.skipToContent text.skipToNavigation

Five-Light Chandelier

by HomeStyle Lighting 

Catalog ID: HS41000-125

This five-light chandelier embodies traditional design in a Bronze finish. Featuring sleek arms and white candle covers, this chandelier adds an understated elegance to any home.

  • Bronze finish
  • Simple, sleek arms
  • White candle covers
  • Traditional, elegant style
  • By HomeStyle Lighting

$66.66 USD

Available to purchase from

Product Details

General

Application Indoor
Color Bronze
Color Generic brown
Finish Name Bronze
Fixture Type Chandelier
Lamp Included No
Lamp Type B-10
Number of Lamps 5
Number of Lamps Total 5
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E12
UPC 8447450101550
Warranty Length 1 year warranty

Dimensions

Fixture Length 91 in
Height 16 in
Length - Installed 72 in
Overall Length with Overall Ht. W/Chain
Weight 4.9 lb
Width 18.1875 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads