PROG_Gather_glass_detailshot
PROG_Gather_glass_detailshot
play
Progress Lighting - Chandelier Heights
PROG_Gather_finish_detailshot

Gather Collection Nine-Light, Two-Tier Chandelier

Brand:

Progress Lighting

Catalog ID:

P4627-20EBWB

Collection name:

Gather

Nine-light, two-tier chandelier from Gather possesses a smart simplicity to complement today's home. Antique bronze metal arms descend downwards and curve sharply to prop white etched glass shades. Etched glass add distinction and provide pleasing illumination to your room. Coordinating fixtures from this collection let you decorate an entire home with confidence and style. 10 feet of 9 gauge chain is supplied for ceiling chain mount.

  • Antique Bronze finish
  • Swooping metal arms deliver volume to the fixture
  • White etched glass shades provide distinctive lighting

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Coating
painted or acid
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched
Lamp Included
Yes
Lamp Shape
GU24
Lamp Type
GU24
Lamp Type Actual
GU24
Lamp Type Basic
Compact Fluorescent
Lifestyle
Transcend
Low Voltage
No
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
GU24
Socket Type
sockets
Style
Contemporary/Soft
Type
Chandelier
UPC
785247166985
Warranty Length
1 year warranty

Dimensions

Dimensions
27.75 in x 27.75 in x 20.5 in
Gross Weight with Packaging
25 lb
Height
20.5 in
Length
27.75 in
Length - Installed
84 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
25 lb
Width
27.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
13 W
Line/low Voltage
No
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
CSA
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93036881

Resources and downloads

Videos

Progress Lighting - Chandelier Heights