PROG_P400031_143_PRODIMAGE
PROG_P400031_143_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400031_143alt2_PRODIMAGE
+2
PROG_gauge_IMG_8822_detailshot
Discontinued
Clearance

Gauge Collection Three-Light Chandelier

$44.20 USD
$190.85 USD

Brand:

Progress Lighting

Catalog ID:

P400031-143

Collection name:

Gauge

Inspired by industrial elements, Gauge three-light pendant features an open cage design that's both functional and aesthetically appealing. Frame is comprised of a Graphite finished wire frame with Brushed Nickel accents. Hinged door provides easy access to change lamp. Can be used with our without hoop for custom designs.

  • Graphite finish with Brushed Nickel accents.
  • Industrial inspired design.
  • Features an open cage with hinged door.
  • Shown with Vintage lamps (P7825-01).
  • Can be used with our without hoop for custom designs.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Type
Chandelier
UPC
785247207596
Warranty Length
1 year warranty

Dimensions

Dimensions
24 in x 24 in x 8.875 in
Height
8.875 in
Length
24 in
Length - Installed
122.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Cord
Weight
3.53 lb
Width
24 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93072808

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights