PROG_P3577_31_PRODIMAGE
PROG_P3577_31_PRODIMAGE
PROG_greyson_IMG_3420_detailshot
PROG_greyson_IMG_3411_detailshot
Discontinued
Clearance

Greyson Collection Six-Light, Two-Tier Foyer Chandelier

$245.00 USD
$493.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3577-31

Collection name:

Greyson

A black iron frame with twist elements takes center stage in the Greyson Collection. The six-light cluster nestles inside this rustic piece for a strong, bold, yet casual feel.

  • A black iron frame with twist elements.
  • Rustic styling.
  • Bold yet casual feel.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B12
Lamp Type
B-12
Lamp Type Actual
B12
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Dining Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • New Traditional
  • Rustic
Type
Chandelier
UPC
785247188611
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18.125 in x 18.125 in x 31.25 in
Gross Weight with Packaging
9.3 lb
Height
31.25 in
Length
18.125 in
Length - Installed
106.125 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8 lb
Width
18.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
8

Resources

Instruction Sheet Number
93058312

Resources and downloads