text.skipToContent text.skipToNavigation

Hansford Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Hansford

Catalog ID: P400146-104

The Hansford collection of fixtures feature a clear, spherical shade paired with vintage style metal fittings in elegant Polished Nickel finish. Featuring a clean and precise design with generous scale, Hansford's classic style brings tranquility to your home with. Hansford's three-light chandelier lends itself to Farmhouse, Coastal or Industrial interiors. Can be used with clear or vintage bulbs for a variety of looks.

  • Softly shaped clear glass shades highlight gentle curves in Hansford
  • 3-light hanging chandelier
  • Glass globe form is open on the bottom to complement a variety of vintage lamp choices
  • Polished Nickel finish
  • Ceiling stem hung with 6 links of chain
  • Convertible to semi-flush
  • Uses 3, 100-watt max. medium base bulbs including LED equivalent (sold separately)
  • Ideal for Farmhouse, Coastal or Industrial interiors
  • Can be displayed in living rooms, breakfast nooks, kitchens - and even paired in groupings of two or more over a dining room table
  • Measures 21" diameter x 16 7/8" H
  • Overall length with stem 85"
  • Dry location listed

$305.80 USD

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lifestyle
  • Coastal
  • Farmhouse
  • Vintage Electric
Mount location Ceiling Stem Hung with 6 links of chain or Ceiling Stem Hung
Mounting for outlet box included plate
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Coastal
  • Industrial
UPC 785247223701
Warranty Length 1-year limited warranty

Dimensions

Height 16.875 in
Length - Installed 85 in
Overall Length with Overall Ht. W/Stem
Weight 10.03 lb
Width 21 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads