text.skipToContent text.skipToNavigation

Heart Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Heart

Catalog ID: P4664-20

Three-light Antique Bronze chandelier with etched glass shades takes you back in time to create a pleasantly comfortable and cozy feel. The Heart Collection possesses arching forms and angles to reveal a desiring appearance. Etched glass shades have a purpose to add distinction and provide pleasing illumination to any room. 42" of 9 gauge chain is provided to allow the fixture to hang straight and level.

  • Painted Antique Bronze finish.
  • Etched glass shades provide satisfying illumination.
  • Versatile design.
  • Scroll arms create an airy effect.

$187.22 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Farmhouse
UPC 785247169009
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 9 lb
Height 18 in
Length - Installed 63 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9 lb
Width 21.6875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 96 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No