PROG_P400229_141_hero_PRODIMAGE
PROG_P400229_141_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Hemsworth_GeneralLit
Discontinued
Clearance

Hemsworth Collection Four-Light Galvanized Finish Coastal Chandelier Light

$298.00 USD
$506.77 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400229-141

Collection name:

Hemsworth

Create an extension of your personality and lifestyle with the rustic charm of this island light. Country character is the cornerstone of this light fixture that features a crate-like frame composed of bleached oak. Galvanized barn-inspired metal details complete this must-have farmhouse design.

  • Country character is the cornerstone of this light fixture that features a crate-like frame composed of bleached oak.
  • Galvanized barn-inspired metal details complete this must-have farmhouse design.
  • Create an extension of your personality and lifestyle with the rustic charm of this island light.
  • Ideal for any dining room, kitchen, or foyer.
  • Perfect for urban industrial, rustic, farmhouse, or coastal settings.
  • Measures 36-inch width by 7.87-inch height.
  • Uses four medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
2 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Linear Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/4 IP Mounting Plate
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Kitchen
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Type
Linear Chandelier
UPC
785247239979
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
36 in x 9.25 in x 7.87 in
Height
7.87 in
Length
36 in
Length - Installed
78.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
8 lb
Width
9.25 in
Width Diameter Descriptor
W.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93113833

Resources and downloads