text.skipToContent text.skipToNavigation

Joy Collection Three-Light Brushed Nickel Etched Glass Traditional Chandelier Light

By Progress Lighting 

Collection Name:  Joy

Catalog ID: P4489-09

By Progress Lighting
$251.35 USD
Collection Name:  Joy
Catalog ID:  P4489-09
Gleeful simplicity defines this three-light chandelier from the Joy Collection. Refreshing and fashionable arcing forms of Brushed Nickel metal arms enhance the etched white fluted glass. Coordinating fixtures from this collection let you decorate an entire home with confidence and style. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, six feet of 9 gauge chain is provided to allow the fixture to hang straight and level.
  • Brushed Nickel finish.
  • Graceful arcing forms of metal arms and linear elements.
  • Etched white fluted glass.
  • Coordinating fixtures from this collection.
  • Includes two 6" stems and 72 in of chain.
Add to List