PROG_P4489_20Wstem_PRODIMAGE
PROG_P4489_20Wstem_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P4489_20Wchain_PRODIMAGE
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Joy Collection Three-Light Antique Bronze Etched White Glass Traditional Chandelier Light

$268.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4489-20W

Collection name:

Joy

Gleeful simplicity defines this three-light chandelier from the Joy Collection. Refreshing and fashionable arcing forms of Antique Bronze metal arms enhance the etched white fluted glass. Coordinating fixtures from this collection let you decorate an entire home with confidence and style. Unique stem-hung construction carries the clean line all the way to the ceiling and, for sloped ceilings, six feet of 9 gauge chain is provided to allow the fixture to hang straight and level.

  • This three-light chandelier from the Joy Collection is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Perfect for new traditional and transitional style settings
  • Arcing forms of antique bronze metal support etched white fluted glass shades for a soft glow of light
  • Includes two 6 inch stems and 72 inches of chain for a variety of mounting types and sloped ceiling.
  • Measures: 20 in x 20 in x 16.375 in
  • Uses three medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain or Stem
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Or Stem
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Chandelier
UPC
785247194865
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
20 in x 20 in x 16.375 in
Gross Weight with Packaging
8.58 lb
Height
16.375 in
Length
20 in
Length - Installed
103 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
12.1 lb
Width
20 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
144 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93035304

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights