PROG_P4749_20_PRODIMAGE
PROG_P4749_20_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_keats_IMG_4317_detailshot
Discontinued
Clearance

Keats Collection Three-Light Chandelier

$49.40 USD
$196.79 USD

Brand:

Progress Lighting

Catalog ID:

P4749-20

Collection name:

Keats

Three-light chandelier with a light and open feeling, combined with traditional styling, triumph in the Keats collection. Frosted ribbed glass and an elegant frame enhance the overall effect. Antique Bronze finish.

  • Traditional styling.
  • A light and open feeling.
  • Frosted ribbed glass and an elegant frame.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • New Traditional
Type
Chandelier
UPC
785247198832
Warranty Length
1 year warranty

Dimensions

Dimensions
19.625 in x 19.625 in x 19.375 in
Gross Weight with Packaging
6.78 lb
Height
19.375 in
Length
19.625 in
Length - Installed
94.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
9.79 lb
Width
19.625 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93063413

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights