text.skipToContent text.skipToNavigation

Lucky Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Lucky

Catalog ID: P4721-09

Three-light chandelier from the Lucky Collection, the distinctive design evokes a vintage flair with finely crafted details. Light is beautifully illuminated through double prismatic frosted glass shades. Brushed Nickel finish.

  • Distinctive design evokes a vintage flair.
  • Double prismatic frosted glass shades.
  • Finely crafted details.
  • Includes one 6", four 12" stems and 6 Links of chain.

$202.73 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass White Prismatic
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247193851
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 3.36 lb
Height 16 in
Length - Installed 82 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 5.93 lb
Width 22 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads