text.skipToContent text.skipToNavigation

Nealy Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Nealy

Catalog ID: P400150-009

The Nealy Collection three-light chandelier offers classic charm with an edge of modern luxury. Curving details are complemented by a luxurious white silk drum shade. Featuring mixed metal influences, the Brushed Nickel frame is accentuated with Graphite straps and completed with K9 glass over brass-tone candle holders.

  • Brass-infused glass accents punctuate the sinuous mixed-metal curves of Nealy’s collection
  • The white shaded three-light chandelier adds modern-luxury flair to your room
  • Ideal for a study or den, breakfast nook, small dining room or paired over a kitchen island
  • With its jewelry-like styling, it’s well-suited for Modern and Luxe interiors
  • Classic Brushed Nickel Finish frame with Graphite detailing
  • Measures 21 1/2in diameter x 21 3/8in height
  • Uses three, 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$465.08 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass White
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • Modern
Mount location ceiling
Mounting for outlet box included center lock-up
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Modern
  • Luxury
UPC 785247223749
Warranty Length 1-year Limited Warranty

Dimensions

Height 21.375 in
Length - Installed 96.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 3.3 lb
Width 21.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads