text.skipToContent text.skipToNavigation

North Park Collection Four-Light Chandelier

by Progress Lighting 

Collection Name:  North Park

Catalog ID: P4001-09

Popular from turn-of-the-century through the 1930's, this artistic style continues to see renewed popularity due to it's clean, simple and honest designs. North Park's Brushed Nickel four-light chandelier features unique twin arching linear arms which support square etched glass to provide a softly diffused lighting effect. The North Park Collection creates a modern interpretation of two blended styles: Craftsman and Mission.

  • Brushed Nickel finish.
  • Unique arching linear arms.
  • Square etched glass.
  • Subtle designs create a softly diffused lighting effect.

$56.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Farmhouse
  • Transitional
Mount location ceiling chain
Mounting Type Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Farmhouse
  • Transitional
  • Craftsman
UPC 785247153862
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 9 lb
Height 19.625 in
Length - Installed 94.5625 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9 lb
Width 21 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No