text.skipToContent text.skipToNavigation

Penn Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Penn

Catalog ID: P4769-104

Three-light chandelier with a modern take on vintage electric design with a clear glass sphere in a Polished Nickel finish.

  • Offers a modern take on vintage electric design.
  • Features a clear glass sphere.
  • Polished Nickel finish.
  • Includes one 6", four 12" stems and 6 links of chain.

$99.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location Ceiling Stem
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Dining Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247201594
Warranty Length 1 year warranty

Dimensions

Height 17.75 in
Length - Installed 84 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 13.44 lb
Width 22 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads