text.skipToContent text.skipToNavigation

Riverside Three-Light Chandelier

by Progress Lighting 

Collection Name:  Riverside

Catalog ID: P4212-88

Three-light chandelier with light topaz glass in a deep-toned Heirloom finish. Fixture is part of the clean-lined and rustic Riverside collection, which utilizes a Craftsman approach to modern style with simple and uncomplicated detailing.

  • Metal frame finished in a warm, heirloom bronze tone
  • Linear strut design to make a bold fashion statement
  • Patterned glass shade resembles natural forms of flowing water
  • Topaz tint to nicely complete the look

$25.00 USD

$25.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Heirloom
Finish Type Painted
Fixture Type Chandelier
Glass Etched Light Topaz
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle Relax
LowVoltage No
Mount location ceiling chain
Mounting Type Ceiling Chain
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247125876
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 13.8 lb
Height 17.5 in
Length - Installed 92 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 13.8 lb
Width 18.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Line/low Voltage No
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No