HUBBELL
PROG_P400050_020_PRODIMAGE
PROG_P400050_020_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Sizing_guideline_graphic_Dining_Chandelier_info
PROG_Sizing_guideline_graphic_Foyer_Chandelier_info
Discontinued
Clearance

Swing Collection Five-light Chandelier

$65.33 USD
$274.34 USD

Brand:

Progress Lighting

Catalog ID:

P400050-020

Collection name:

Swing

Adding to the eclectic and nostalgic feel of the Swing collections, this funky chandelier is a traditional complement to many styles. Overscale tubular arms support a contrasting socket and bobeche for the perfect perch to display elegant vintage light bulbs. The style lends itself to be used with a wide range of home decor styles, including farmhouse and, industrial and many others.

  • Vintage electric undertones.
  • Mixed metal accents.
  • Vintage electric styling coordinates with many collections.
  • Antique Bronze finish with Vintage Brass accents.

Product details

General

Can be mounted up or down

No

Catalog Number

P400050-020

Category General

Chandeliers

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Chandelier

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling/Stem + Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

5

Number of Lamps Total

5

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

Traditional/Casual

Type

Chandelier

UPC

785247212910

Warranty Length

1 year warranty

Dimensions

Dimensions

26 in x 26 in x 20 in

Height

20 in

Length

26 in

Length - Installed

86 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem

Weight

12 lb

Width

26 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

bare copper

Wire Length

180 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

93079342