text.skipToContent text.skipToNavigation

Tally Collection Four-Light Foyer Pendant

by Progress Lighting 

Collection Name:  Tally

Catalog ID: P3786-09

The four-light 11-7/8" foyer in the Tally Collection embraces a simplified classic form that is updated with modern inspiration. The open foyer with the four-light cluster offer visual interest and enhance relaxed environments. This simple foyer goes with many styles and families in the Progress Lighting line. Brushed Nickel finish.

  • Simplified classic form updated with modern inspiration.
  • Enhances relaxed environments.

$192.72 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Transitional
  • Farmhouse
UPC 785247197033
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 5.59 lb
Height 19.25 in
Length - Installed 94 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.11 lb
Width 11.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads