PROG_P400110_015_PRODIMAGE
PROG_P400110_015_PRODIMAGE
play
Progress Lighting - Chandelier Heights
Discontinued
Clearance

Tinsley Collection Fifteen-Light Chandelier

$289.90 USD
$1,049.84 USD

Brand:

Progress Lighting

Catalog ID:

P400110-015

Collection name:

Tinsley

Featuring soft angles and impressive sculptural curves, Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors. The frame is complemented by classic etched glass shades or open candle designs. Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings. Fifteen-light chandelier in a Polished Chrome finish.

  • Featuring soft angles and impressive sculptural curves
  • Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors
  • Polished Chrome finish
  • Three tier chandelier uses 15, 60-watt max. candelabra style bulbs (sold separately)
  • Frame is complemented by classic etched glass shades or open candle designs
  • Overscaled details found in Tinsley are ideal for welcoming guests.

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
15
Number of Lamps Total
15
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main
E12
Style
  • Luxury
  • Transitional
  • New Traditional
Type
Chandelier
UPC
785247217533
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
42 in x 42 in x 41.75 in
Height
41.75 in
Length
42 in
Length - Installed
154 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
33.06 lb
Width
42 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
1

Resources

Instruction Sheet Number
93084161

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights