text.skipToContent text.skipToNavigation

Tinsley Collection Fifteen-Light Chandelier

By Progress Lighting 

Collection Name:  Tinsley

Catalog ID: P400110-109

By Progress Lighting
$572.70 USD
Collection Name:  Tinsley
Catalog ID:  P400110-109
Featuring soft angles and impressive sculptural curves, Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors. The frame is complemented by classic etched glass shades or open candle designs. Overscaled details found in Tinsley are ideal for welcoming guests and visitors in a foyer or entryway, as well as in luxe dining room or traditional living room settings. Fifteen--light chandelier in a Brushed Bronze finish.
  • Featuring soft angles and impressive sculptural curves
  • Tinsley is a refreshingly updated design for Luxe, Transitional and Traditional interiors
  • Brushed Bronze finish
  • Three tier chandelier uses 15, 60-watt max. candelabra style bulbs (sold separately)
  • Frame is complemented by classic etched glass shades or open candle designs
  • Overscaled details found in Tinsley are ideal for welcoming guests.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Gold
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Shape B10
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 15
Number of Lamps Total 15
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E12
Style
  • Luxury
  • Transitional
  • New Traditional
Type Chandelier
UPC 785247217526
Warranty Length 1-year Limited Warranty

Dimensions

Height 41.75 in
Length - Installed 154 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 33.06 lb
Width 42 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources and Downloads

Specifications