PROG_P4405_77_PRODIMAGE
PROG_P4405_77_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P4417_77_top_PRODIMAGE
+1
PROG_Chain_Graphic_72_inch_Info-Graphic

Torino Collection Three-Light Forged Bronze Tea-Stained Glass Transitional Chandelier Light

$332.20 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4405-77

Collection name:

Torino

Three-light chandelier with tea stained oversized, bell-shaped glass bowls. Distinctive ebbing and flowing of squared scrolls and arms in Forged Bronze finish.

  • This three-light chandelier from the Torino Collection is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • Perfect for new traditional and transitional style settings
  • Bell shaped etched tea-stained glass shades suspended from scroll arms in an forged bronze finish
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 19.125 in x 19.125 in x 21.625 in
  • Uses three medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Forged Bronze
Finish Type
Painted
Fixture Type
Chandelier
Glass
Tea-Stained
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Sitting Room
  • Dining Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
Transitional
Type
Chandelier
UPC
785247146888
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
19.125 in x 19.125 in x 21.625 in
Gross Weight with Packaging
13 lb
Height
21.625 in
Length
19.125 in
Length - Installed
97 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
13 lb
Width
19.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
30

Resources

Instruction Sheet Number
93010056

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights