text.skipToContent text.skipToNavigation

Torino Collection Twelve-Light Foyer Chandelier

by Progress Lighting 

Collection Name:  Torino

Catalog ID: P4419-09

Twelve-light, three-tier chandelier with etched white oversized, bell-shaped glass bowls. Distinctive ebbing and flowing of squared scrolls and arms in Brushed Nickel finish.

  • Brushed Nickel finish.
  • Etched glass shades.
  • Distinctive ebbing and flowing of scrolls and arms.

$1,169.52 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 6
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location Ceiling Chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 12
Number of Lamps Total 12
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Transitional
UPC 785247154845
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 51 lb
Height 42.125 in
Length - Installed 164 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 51 lb
Width 34 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No