text.skipToContent text.skipToNavigation

Trinity Collection Three-Light Foyer Pendant

by Progress Lighting 

Collection Name:  Trinity

Catalog ID: P3807-09

Three-light hall and foyer fixture featuring soft angles, curving lines. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Sophisticated style for interior design.
  • Graceful, soft angles with curving lines.

$224.29 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass White
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting Type ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Transitional
UPC 785247136292
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 10.1 lb
Height 24 in
Length - Installed 99 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 10.1 lb
Width 13.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads