PROG_P4439_09_PRODIMAGE
PROG_P4439_09_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Wisten 1_detailshot
+2
PROG_Chain_Graphic_120_inch_Info-Graphic

Wisten Collection Nine-Light Brushed Nickel Etched Glass Modern Chandelier Light

$1,069.31 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4439-09

Collection name:

Wisten

Nine-light, two-tier chandelier is characterized by its unique tulip-shaped glass shades and bold, sculptural design. Rectangular arms flow through the fixture and consist of strap accents. Etched white glass brings out the beauty for this Brushed Nickel fixture while also providing ideal illumination. Wisten Collection can be used to update a single room or an entire home to create a designer coordinated look.

  • The nine-light two-tier chandelier from the Wisten Collection is ideal for entries, dining rooms, living rooms, and dens
  • Wisten's sleek styling is perfect for modern and transitional style settings
  • Rectangular arms with strap accents in brushed nickel create a bold sculptural design complemented by white etched tulip-shaped elongated glass shades.
  • Includes 120" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 27 in x 27 in x 33.375 in
  • Uses nine candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Transitional
  • Modern
Type
Chandelier
UPC
785247155705
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
27 in x 27 in x 33.375 in
Gross Weight with Packaging
30.8 lb
Height
33.375 in
Length
27 in
Length - Installed
156 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
30.8 lb
Width
27 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
10

Resources

Instruction Sheet Number
93013424

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights