PROG_P400148_078ctc_PRODIMAGE
PROG_P400148_078ctc_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_P400148_078stemlit_PRODIMAGE
+3
PROG_zag6_detailshot
Discontinued
Clearance

Zag Collection Three-Light Chandelier

$46.80 USD
$159.50 USD

Brand:

Progress Lighting

Catalog ID:

P400148-078

Collection name:

Zag

Calming organic forms are the focal point in Zag's branching design. Inspired by European styling, the three-light Vintage Gold chandelier is ideal for Modern and Transitional interiors. The streamlined minimalist frame is the perfect showcase for globe or vintage style light bulbs.

  • Calming organic forms are the focal point in Zag's whimsical design
  • 3-light chandelier
  • Uses 3, 60-watt max. medium base bulbs including LED equivalent (sold separately)
  • Finished in Vintage Gold finish
  • Zag's natural flowing features are a perfect showcase for vintage lamps or globe style light bulbs
  • Measures 10 1/4" diameter x 11" H (without bulbs)
  • Overall length with stem is 68"
  • Convertible to semi-flush
  • Inspired by European styling, these chandelier options are ideal for Mid Century and Modern interiors
  • 90 degree swivel
  • Dry location listed

Product details

General

Base Type
E26
Can be mounted up or down
No
Color
Gold
Color Generic
Gold
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Vintage Gold
Finish Type
Painted
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
Mount location
Ceiling Stem Hung with Swivel
Mounting for outlet box included
plate
Mounting Type
Ceiling Stem Hung with Swivel
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
Mid-Century Modern
Type
Chandelier
UPC
785247223824
Warranty Length
1-year limited warranty

Dimensions

Dimensions
10.25 in x 10.25 in x 11 in
Height
11 in
Length
10.25 in
Length - Installed
68 in
Overall Length with
Overall Ht. W/Stem And Swivel
Weight
6.86 lb
Width
10.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
108

Resources

Instruction Sheet Number
93092785

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights