text.skipToContent text.skipToNavigation

4 Inch LED Square Retrofit

by HomeStyle Lighting 

Catalog ID: HSSQ4-WH-30K

The HSSQ4 is ideal for use in both new construction as well as remodel/retrofit. Light output is comparable to that of a typical 60W incandescent downlight, providing up to 75 percent energy savings. The HSSQ4 is equipped with both Edison base adaptor and quick link connector allowing easy installation in many standard incandescent round recessed housings.

  • White finish
  • Used for both remodel and new construction
  • Comparable to a 60w incandescent bulb
  • Edison base adaptor
  • By HomeStyle Lighting

$31.02 USD

Available to purchase from

Product Details

General

Aperture 4 in
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Controls - Applications 0-30 251 40.70-40 382 62.10-60 563 91.30-90 616 10090-180 0 0.00-180 616 100.0
Dimming Protocol Triac/Forward Phase
Finish Name White
Glass Diffused polycarbonate lens
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main LED
Spacing 1.07
Starting Temperature - Minimum -30 °C
Trim Type Shower
UPC 8447450102823
Warranty Length 5 year warranty

Dimensions

Height 3 in
Weight 1.21 lb
Width 5.3 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.073 A
Frequency Rating 60 Hz
Lamp Wattage 8.6 W
Lumens Per Watt 71.6
Voltage Rating 120 V

Certifications and Compliance

Certified Listed cULus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads