PROG_P800004_009-30_PRODIMAGE
PROG_P800004_009-30_PRODIMAGE
play
Edgelit
PROG_Edgelit Accessory12_detailshot
+1
PROG_Edge-lit_rec_09_full_detailshot
Discontinued
Clearance

5" Edgelit LED Indoor-Outdoor Canless Recessed Downlight

$16.90 USD
$47.96 USD

Brand:

Progress Lighting

Catalog ID:

P800004-009-30

Collection name:

Edgelit Recessed

5" Slim, low profile recessed downlight combines innovative technology, aesthetics, functionality and affordability. No housing or J-Box required for installation and wet location listed provides the ultimate flexibility. The low profile downlight is ideal for many residential, multi-family, commercial and hospitality applications. Featuring a detachable driver box, which can be mounted remotely for shallow ceiling installations. Energy efficient design provides up to a 75 percent energy savings and up to 54,000 hours of LED life. Flicker free dimming down to 10percent with many Forward Phase Triac and Electronic Low Voltage ELV dimmers. Brushed Nickel finish.

  • 5" LED Edgelit recessed
  • Brushed Nickel finish.
  • 8.3w LED, 3000K, 90CRI, 571 lumens (delivered).
  • Slim, low profile recessed downlight combines innovative technology, aesthetics, and functionality
  • No housing or J-Box required for installation
  • Featuring a detachable driver box, which can be mounted remotely for shallow ceiling installations
  • IC rated and Air-Tight
  • Flicker free dimming down to 10% with many Forward Phase (Triac) and Electronic Low Voltage (ELV) dimmers
  • Energy efficient design provides up to a 75% energy savings and up to 54,000 hours of LED life
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Aperture
2.75 in
Can be mounted up or down
No
Category General
Recessed
Ceiling opening - Recessed
4.25 in
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die-Cast Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 162 28.4
  • 0-40 264 46.2
  • 0-60 459 80.5
  • 0-90 571 100.0
  • 90-180 0 0.0
  • 0-180 571 100.0
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Painted
Fixture Type
Recessed Trim
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
LM-79 Lumens
571 lm
LM-79 Lumens per Watt
68.8 Lum/Watt
Mount location
ceiling flush/recessed
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Recessed Depth
3 in
Room Type
  • Bathroom
  • Bedroom
  • Hall & Foyer
  • Living Room
  • Closets
Socket Base Type - Main
LED
Spacing
1.24
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Trim material
Aluminum
Trim Type
Shower
Type
5in Trim
UPC
785247219865
Warranty Length
5-year Limited Warranty

Dimensions

Diameter - Inside
4 in
Diameter - Outside
5 in
Dimensions
5 in x 5 in x 3 in
Height
3 in
Length
5 in
Weight
0.88 lb
Width
5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.07 A
Frequency Rating
60 Hz
Lamp Wattage
8.3 W
Lumens Per Watt
68.8 Lum/Watt
Power Factor
0.99
Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
54000

Logistics

Carton Quantity
6
Pallet Quantity
576

Resources

Instruction Sheet Number
93090935