text.skipToContent text.skipToNavigation

6" LED Recessed Trim for 6" LED Housing P87-LED/P821-FBLED

by Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8071-28/30K-L10-STR2

The P8071- 1000 lumen 3000K is ideal for use in both new construction as well as remodel/retrofit applications. Light output is comparable to that of typical downlight lamps providing up to 75 percent energy savings. The P8071 is equipped with both an Edison base adapter and quick link allowing easy installation in many standard incandescent cans, and also affording compliance to California title 24 and IECC lighting power density w/ft2 requirements when used with the P87-LED housing purchased separately.

  • White finish.
  • 1037 lumens (delivered), 3000K and 80+ CRI
  • Frosted polycarbonate lens controls direct glare from the LEDs
  • Easy "Push and Twist" installation with (3) friction spring clips.
  • Lumen output and distribution comparable to a 75w PAR30 incandescent lamp
  • 60,000 hours life based on 70% lumen maintenance (TM-21).
  • This product is not available for sale into the State of California.

$146.30 USD

Available to purchase from

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Color White
Color Generic white
Color Rendering Index (CRI) 80+ CRI
Color Temperature 3000 K
Controls - Applications
  • ZONE LUMENS %LUMINAIRE
  • 0-30 433 44%
  • 0-40 654 66%
  • 0-60 937 95.2%
  • 0-90 684 100%
Dusk to Dawn No
Finish Name White
Finish Type Painted
Fixture Type 6in Trim
Glass Frosted
Lamp Included Yes
Lamp Type LED
Light Source LED
Mount location ceiling in recessed housing
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Style Utilitarian/Commodity
Sub Brand Progress LED
Trim Type Open
UPC 785247178070
Warranty Length 5-year Limited Warranty

Dimensions

Height 4.625 in
Weight 8 lb
Width 7.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.10 A
Frequency Rating 60 Hz
Lamp Wattage 12 W
Lumens Per Watt 87 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason California-included lamp
Title 20 No
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads