text.skipToContent text.skipToNavigation

7-1/4" Square LED Surface Mount

by Progress Lighting 

Collection Name:  LED Surface Mount

Catalog ID: P8027-20/30K9-AC1-L10

The P8027 delivers a solution for flush mount and recessed applications, for both residential and commercial markets. In addition, the P8027 is wet located and is a cost effective solution for fire rated application. The all-in-one LED Surface Mount/recessed trim uses an intuitive snap-in system that allows easy flush mount installation to a junction box. Antique Bronze finish.

  • Antique Bronze finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap in installation for J-Box and Twist and Push for recessed housings.
  • 1,211 lumens (delivered).
  • Die-cast aluminum construction with a powder coat paint finish.
  • Can be installed in a 4" J-Box and 6", 5" and 4" recessed housing. (All hardware included).
  • This product is not available for sale into the State of California.

$3.00 USD

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Glass Diffused
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Light Source LED
Mount location ceiling flush/recessed
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247185702
Warranty Length 5 year warranty

Dimensions

Gross Weight with Packaging 1.8 lb
Height 1.25 in
Note Weight of fixture exceeds NEC limits No
Weight 1.75 lb
Width 7.25 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 71.2 Lum/Watt
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason California-included lamp
TM-21 60000
Title 20 No
Title 22 No
Title 24 No

Resources/Downloads